|
|
|
METSEPM51HK
PowerLogic series input connector, ct screws and panel mounting hardware PM51xx
|
|
|
Main
Range
|
PowerLogic
|
Product or component type
|
Mounting hardware
|
Accessory / separate part categor
|
Installation accessory
|
Complementary
Range compatibility
|
PowerLogic PowerLogic PM5000 PM5100 power meter
PowerLogic PowerLogic PM5000 PM5110 power meter
PowerLogic PowerLogic PM5000 PM5111 power meter
|
Kit composition
|
Mounting hardware
5 x connector
Clamps
Installation kit
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.11 cm
|
Package 1 Width
|
7.11 cm
|
Package 1 Length
|
12.7 cm
|
Package 1 Weight
|
0.12 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
33
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
4.86 kg
|
Offer Sustainability
Contractual warranty
|
|