|
|
|
NSYSPFX12100
Spacial - plain front panel plinth W1200 H100 stainless steel 304L
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part categor
|
Enclosure accessory
|
Product or component type
|
Plinth front
|
Application
|
Multi-purpose
|
Device composition
|
Fixing elements
4 corner cover
1 front panel
1 rear panel
4 corner
|
Range compatibility
|
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT S3D
PanelSeT PanelSeT SFHD
PanelSeT PanelSeT CRNG
PanelSeT PanelSeT SMX
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SDX
|
Complementary
Fixing mode
|
By fixing element - on structure location
|
Material
|
Stainless steel 304L
|
Surface finish
|
Untreated
|
Height
|
100 mm
|
Width
|
Nominal: 1200 mm
|
Net weight
|
7.718 kg
|
Environment
IP degree of protection
|
IP20 (complete plinth)
|
IK degree of protection
|
IK10
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.5 cm
|
Package 1 Width
|
19.0 cm
|
Package 1 Length
|
120.5 cm
|
Package 1 Weight
|
7.718 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
105.0 cm
|
Package 2 Width
|
100.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
322.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|