|
|
|
NSYSPS3200
PanelSeT SM side panel plinth - 200x300 mm
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part categor
|
Enclosure accessory
|
Product or component type
|
Plinth side panel
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Device composition
|
Fixing elements
4 corner cover
2 side panel
|
Range compatibility
|
PanelSeT PanelSeT SM
|
Mounting support
|
Front plinth
|
Complementary
Fixing mode
|
By screws
|
Colour
|
Grey (RAL 7022)
|
Surface finish
|
Epoxy-polyester powder
|
Height
|
200 mm
|
Width
|
Nominal: 300 mm
|
Environment
IP degree of protection
|
IP20 (complete plinth)
|
IK degree of protection
|
IK10
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.500 cm
|
Package 1 Width
|
11.500 cm
|
Package 1 Length
|
30.500 cm
|
Package 1 Weight
|
1.389 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
7
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
10.143 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|