|
|
|
NSYDPA3
A3 plastic document pocket - 285x476x35 mm
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Document pocket
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
On door
|
Range compatibility
|
Thalassa all enclosures
PanelSeT all enclosures
|
Device composition
|
1 x document pocket
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
PS (polystyrene)
|
Colour
|
Grey (RAL 7035)
|
Fixing mode
|
Adhesive tape
|
Height
|
285 mm
|
Width
|
476 mm
|
Depth
|
35 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
28.5 cm
|
Package 1 Length
|
48.0 cm
|
Package 1 Weight
|
455.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
16
|
Package 2 Height
|
40.5 cm
|
Package 2 Width
|
51.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
8.18 kg
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
240
|
Package 3 Height
|
167.0 cm
|
Package 3 Width
|
100.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
137.0 kg
|
Offer Sustainability
Contractual warranty
|
|