|
|
|
NSYSQCR6560
Quick fixing cross rails, PanelSeT SFN, PanelSeT SF, PanelSeT SM, H65 W600mm, 2 rows, set of 2
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part categor
|
Mounting accessory
|
Product or component type
|
Quick cross rails
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Complementary
Range compatibility
|
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
|
Mounting location
|
On structure of enclosure
Between cross rails
|
Mounting support
|
Adaptation profile, on SM enclosures
|
Device composition
|
Fixing elements
2 cross rails
|
Quantity per set
|
Set of 1
|
Material
|
Steel
|
Surface finish
|
Galvanized
|
Fixing mode
|
By screws
Clipped - on structure location
|
Adjustment
|
Adjustable with a pitch of 25 mm
|
Number of horizontal rows
|
2
|
Maximum load
|
80 kg
|
Height
|
Nominal: 600 mm
Useful: 510 mm
|
Width
|
65 mm
|
Depth
|
27 mm
|
Thickness
|
1.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
7.5 cm
|
Package 1 Length
|
57.5 cm
|
Package 1 Weight
|
1.312 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
270
|
Package 2 Height
|
105.0 cm
|
Package 2 Width
|
100.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
403.0 kg
|
Offer Sustainability
Contractual warranty
|
|