This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
CAE
PanelSeT SFN & PrismaSeT HD complete range CAE package for EPLAN
SILENT
2024-06-20
PanelSeT SFN_NSYSQCR6560_CAE package for EPLAN
English
2024-05-20
Spacial SM CAE package for EPLAN
SILENT
2024-06-19
Environmental disclosure
UE_Spacial SF, Steel floor-standing enclosure
English
2024-06-15
Declaration of conformity
NSYSQCR6560 China RoHS Declaration
English
2024-06-27
NSYSQCR6560 China RoHS Declaration
Quick fixing cross rails, PanelSeT SFN, Spacial SF, Spacial SM, H65 W600mm, 2 rows, set of 2
NSYSQCR6560 EU RoHS Declaration
English
2024-06-27
NSYSQCR6560 EU RoHS Declaration
Quick fixing cross rails, PanelSeT SFN, Spacial SF, Spacial SM, H65 W600mm, 2 rows, set of 2
NSYSQCR6560 REACh Declaration
English
2024-06-27
NSYSQCR6560 REACh Declaration
Quick fixing cross rails, PanelSeT SFN, Spacial SF, Spacial SM, H65 W600mm, 2 rows, set of 2
Instruction sheet
Spacial SF (assembled supply) and main accessories - Instruction Sheet
SILENT
2024-06-15
CAD
Spacial SF-SM - Quick fixing cross rails W=65 mm - 2 rows - H or W or D of the enclosure = 600 mm - 3D CAD