This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
Universal Enclosures - Quick Selection Guide without CRN (2024 EN)
English
2024-07-15
Universal Enclosures - Quick Selection Guide without CRN (2024 EN)
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
Certificat
BVM_Certificate_Spacial-NSYSF-NSYSM ranges
English
2024-07-15
DoC
Russian
2024-07-15
TC_DEKRA_SPACIAL_SM
English
2024-07-15
TC_DEKRA_SPACIAL_SM
TC_DEKRA_SPACIAL_SM_ According to IEC62208
ЕАЭС_N_RU_Д-FR.PA01.B.80899_20
Russian
2024-07-15
Declaratie de conformitate
Declaration of EU conformity for Spacial SM and Declaration of EU conformity for Spacial SM HF
English
2024-07-15
Declaratie de mediu
UE_Spacial SF, Steel floor-standing enclosure
English
2024-07-15
Declaratie de conformitate
NSYSM16630 Declaratie REACh
Romanian
2024-07-10
NSYSM16630 Declaratie REACh
Spacial Sm Compact Carcasa Fara Placa De Montaj - 1600X600X300 Mm
NSYSM16630 Declaratie RoHS China
Romanian
2024-07-10
NSYSM16630 Declaratie RoHS China
Spacial Sm Compact Carcasa Fara Placa De Montaj - 1600X600X300 Mm
NSYSM16630 Declaratie RoHS UE
Romanian
2024-07-10
NSYSM16630 Declaratie RoHS UE
Spacial Sm Compact Carcasa Fara Placa De Montaj - 1600X600X300 Mm