Schneider-Electric
 
LX9FF220 picture- Schneider-electric
LX9FF220
TeSys F - specific contactor coil - 220...230 V AC 40...400 Hz low consumption
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Specific contactor coil
Device short name LX9FF
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F115
LC1F150
Control circuit type AC at 40...400 Hz low consumption
[Uc] control circuit voltage 220...230 V AC 40...400 Hz
Inductance of closed circuit 7.7 H
Average resistance 59.4 Ohm inrush at 20 °C
2190 Ohm holding at 20 °C
Operating time 130 ms opening
35 ms closing
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.2...0.55 Uc (at 55 °C)
Inrush power in VA 690…855 VA 40...400 Hz (at 20 °C)
Hold-in power consumption in VA 6.6…8.1 VA 40...400 Hz (at 20 °C)
Heat dissipation 5.9…7.2 W
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.43 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 10 cm
Package 1 Length 17.8 cm
Package 1 Weight 524 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.764 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months