Type of operating handle
|
Direct right side
|
Mounting support
|
Plate
|
[Ui] rated insulation voltage
|
750 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Rated operational power in W
|
55 kW at 400 V
75 kW at 500 V
90 kW at 690 V
|
Breaking capacity
|
9 W
|
Making capacity
|
1000 A at 400 V AC-23B
|
Breaking capacity
|
800 A at 400 V (AC-23B)
|
Short-circuit withstand
|
20 kA
|
Mechanical durability
|
10000 cycles
|
Electrical durability
|
1500 cycles AC-23A
1500 cycles AC-23B
300 cycles DC-23A
300 cycles DC-23B
|
Connections - terminals
|
Power circuit: bars
Power circuit: lugs-ring terminals25…95 mm² flexible
|
[Icm] rated short-circuit making capacity
|
100 kA at 400 V with protection by gG fuses
|
Tightening torque
|
Power circuit: 12 N.m - on bars
Power circuit: 12 N.m - on lugs-ring terminals
|