Schneider-Electric
 
V5 picture- Schneider-electric
V5
TeSys VARIO - Switch body for switch-disconnector - 3 poles - 125 A
Local distributor code Local distributor code: 
20330022
EAN Code EAN Code: 
3389110551730
Schneider Electric
Characteristics
Main
Range TeSys
Product Name TeSys VARIO
Device Short Name V
Product Type Switch body
Complementary
Mounting Support Symmetrical rail
Plate
Performance Level High performance
Number of Poles 3P
Contact Type and Composition 3 NO
Network type AC
DC
Network frequency 50/60 Hz
[Ue] IEC Rated Operational Voltage 690 V AC 50/60 Hz
IEC Rated Operational Power in W 22 kW at 230...240 V (AC-3)
30 kW at 400...415 V (AC-3)
30 kW at 690 V (AC-3)
37 kW at 500 V (AC-3)
37 kW at 690 V (AC-23A)
45 kW at 500 V (AC-23A)
22 kW at 230...240 V (AC-23A)
37 kW at 400...415 V (AC-23A)
[Ie] Rated Operational Current 68.5 A AC-23 Ue: 400 V
[Ith] Conventional Free Air Thermal Current 125 A
[Ithe] Conventional Enclosed Thermal Current 100 A
Making capacity ( I Rms) 1250 A at 400 V AC-21A
1250 A at 400 V AC-22A
1250 A at 400 V AC-23A
Breaking Capacity 1000 A at 400 V (AC-21A)
1000 A at 400 V (AC-22A)
1000 A at 400 V (AC-23A)
Rated Conditional Short Circuit Current 10 kA at 400 V - associated fuse 125 A aM
10 kA at 400 V - associated fuse 125 A gG
[Icm] Rated Short Circuit Making Capacity 2.8 kA at 400 V at Ipeak
Intermittent duty class 30
Suitability for isolation Yes
[Uimp] rated impulse withstand voltage 8 kV
[Icw] rated short-time withstand Rms current 1500 A at 400 V duration: 1 s
Mechanical Durability 30000 cycles
Electrical Durability 30000 cycles AC-21
30000 cycles DC-1...5
IEC Terminal Connection Power circuit: screw clamp terminals70 mm² - flexible - with cable end
Power circuit: screw clamp terminals95 mm² - solid
Tightening Torque Power circuit: 22.6 N.m - on screw clamp terminals
Height 125 mm
Width 90 mm
Depth 90 mm
Product Weight 0.9 kg
Environment
Standards IEC 60947-3
Product Certifications UL
CSA
GL
UKCA
Degree of Protection IP20 conforming to IEC 60529
Protective Treatment TC
Mechanical Robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient Air Temperature for Operation -20…50 °C
Fire Resistance 960 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.4 cm
Package 1 Width 11.4 cm
Package 1 Length 13.3 cm
Package 1 Weight 903.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.761 kg
Unit Type of Package 3 P06
Number of Units in Package 3 96
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 100.176 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months