|
|
|
GVAPK12
Shaft support bracket for deep enclosure,TeSys Deca Frame 3,TeSys Ulta,for depth exceeding 300 mm
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Shaft bracket
|
Device short name
|
GVAP
|
Accessory / separate part categor
|
Control accessory
|
Complementary
Product compatibility
|
GV3APN01
GV3APN02
GV3APN03
GV3APN04
LU9APN21
LU9APN22
LU9APN24
GVAPA1
|
Length
|
300 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
14.000 cm
|
Package 1 Weight
|
34.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
80
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.218 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|