This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
Dichiarazione di conformitÃ
Declaration of Conformity NSYTBS and NSYTBP ranges
English,Spanish,French
2024-06-30
Dichiarazione di conformitÃ
NSYTBP191610H Dichiarazione REACh
Italian
2024-06-25
NSYTBP191610H Dichiarazione REACh
Thalassa TBP UL PC 192x164x105 H
NSYTBP191610H Dichiarazione RoHS Cina
Italian
2024-06-25
NSYTBP191610H Dichiarazione RoHS Cina
Thalassa TBP UL PC 192x164x105 H
NSYTBP191610H Dichiarazione RoHS UE
Italian
2024-06-25
NSYTBP191610H Dichiarazione RoHS UE
Thalassa TBP UL PC 192x164x105 H
Profilo di circolaritÃ
EoLI-Thalassa TBP
English
2024-06-30
EoLI-Thalassa TBP
Thalassa TBP
Disclosure ambientale
PEP-Thalassa TBP
English
2024-06-30
PEP-Thalassa TBP
Thalassa TBP
Istruzioni
Thalassa TBS - ABS Box - Instruction Sheet
SILENT
2024-06-30
CAD
CAD Drawing Package for Thalassa TBP Enclosures
SILENT
2024-06-30
CAD Drawing Package for Thalassa TBP Enclosures
SILENT
2024-06-30
DXF Drawings for Box TB(S,P) 192x164x105
SILENT
2024-06-30
Thalassa TBP / TBS - PC / ABS box with opaque lid 175 x 150 x 100 - 3D CAD