Schneider-Electric
 
METSECT5DA100 picture- Schneider-electric
METSECT5DA100
current transformer tropicalised 1000 5 double output for bars 32x65
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 at 15 VA
Class 1 at 20 VA
[In] rated current 1000 A
Complementary
Current transformer type Tropicalised for busbar
Current transformer ratio 1000/5
[Ith] conventional free air thermal current 60 kA
Dynamic withstand current 2.5 Ith
Maximum safety factor 5
[Ue] rated operational voltage < 720 V AC 50/60 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode Insulated locking screw
Mounting support Busbar
Width Outside: 90 mm
Inner: 65 mm
Height Outside: 94 mm
Inner: 32 mm
Depth Frame : 40 mm
Total : 87 mm
Net weight 0.606 kg
[Uimp] rated impulse withstand voltage 3 kV
Electrical insulation class Class B
Opening of bars 65 x 32
Sealing With
Environment
Standards VDE 0414
IEC 61869-2
Product certifications CE
EAC
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.3 cm
Package 1 Width 9.5 cm
Package 1 Length 10.1 cm
Package 1 Weight 564.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.143 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins