Schneider-Electric
 
METSECT5CYL1 picture- Schneider-electric
METSECT5CYL1
Aluminium Cylinder Ø 8.5 mm - for current transformer TI
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Device short name cylinder
Product or component type Cylinder
Accessory / separate part categor Connection accessory
Diameter 21.2 mm outer:
Complementary
Width 32 mm
ISO thread M8
Cable outer diameter 21 mm
Opening of bars 32.5 x 10.5
25.5 x 15.5
Material Aluminium
Compatibility code Cylinder
Environment
Product certifications CE
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 10.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.0 cm
Package 2 Width 11.0 cm
Package 2 Length 11.4 cm
Package 2 Weight 583.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.996 kg
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins