|
|
|
XA2EVF8LC
Monolithic pilot light, Easy Harmony XA2E, plastic, yellow, 22mm, integral LED, screw clamp terminals, 110V AC DC, anti interference
|
|
|
Main
Range of product
|
Easy Harmony XA2
|
Product or component type
|
Monolithic pilot light
|
Device short name
|
XA2
|
Mounting diameter
|
22.5 mm
|
Shape of signaling unit head
|
Round
|
Cap/operator or lens colour
|
Yellow
|
Light source
|
LED
|
Bulb base
|
Integral LED
|
[Us] rated supply voltage
|
110 V AC/DC 50/60 Hz
|
Complementary
Terminals description ISO n°1
|
(X1-X2)PL
|
Device mounting
|
Fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1
|
Fixing center
|
>= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
|
Fixing mode
|
Fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m)
|
Marking
|
CCC
CE
|
[Us] rated supply voltage
|
110 V
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
|
Shape of screw head
|
Cross compatible with Philips No 2 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
[Ui] rated insulation voltage
|
400 V (pollution degree 3) conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-1
|
Signalling type
|
Steady
|
Supply voltage limits
|
0.8…1.2 V AC/DC
|
Current consumption
|
<= 20 mA
|
Service life
|
40000 h at rated voltage and 25 °C
|
Height
|
29 mm
|
Width
|
29 mm
|
Depth
|
53 mm
|
Net weight
|
0.02 kg
|
Environment
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Overvoltage category
|
Class I conforming to IEC 536
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK05
|
Standards
|
IEC 60947-5-1
GB 14048.5
GB 14048.1
IEC 60947-1
IEC 60529
IEC 50102
|
Product certifications
|
CCC
CE
|
Vibration resistance
|
5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.3 cm
|
Package 1 Width
|
2.9 cm
|
Package 1 Length
|
2.9 cm
|
Package 1 Weight
|
24.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
5.8 cm
|
Package 2 Width
|
6.4 cm
|
Package 2 Length
|
15.8 cm
|
Package 2 Weight
|
0.3 kg
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
5.8 kg
|
Offer Sustainability
EU RoHS Directive
|
Under investigation
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|