|
|
|
VW3A7732
Unitate de Franare Rezistiva, 28 Ohmi, 0.3kW, IP20
|
|
|
Principal
Compatibilitate gama
|
Altivar Machine ATV340
Easy Altivar 310
Altivar Process ATV900
Altivar Machine ATV320
Easy Altivar 310L
|
Tip produs sau componenta
|
Rezistenta de rupere
|
Valoare ohmica
|
28 Ohm
|
Suplimentar
Compatibilitate produs
|
Variable speed drive ATV320 15 kW 525...600 V
Variable speed drive ATV930 wall mount 4 kW 200...240 V medium cycle
Variable speed drive ATV950 wall mount 11 kW 380...480 V light cycle
Variable speed drive ATV930 wall mount 3 kW 200...240 V medium cycle
Variable speed drive ATV930 wall mount 11 kW 380...480 V light cycle
Variable speed drive ATV320 7,5 kW 525...600 V
Variable speed drive ATV930 15 kW 500...690 V light cycle
Variable speed drive ATV930 wall mount 3 kW 200...240 V light cycle
Variable speed drive ATV930 25 CP 600 V light cycle
Variable speed drive ATV320 7,5 kW 380...480 V
Variable speed drive ATV320 3 kW 200...240 V
Variable speed drive ATV320 11 kW 380...480 V
Variable speed drive ATV320 11 kW 525...600 V
Variable speed drive ATV930 20 CP 600 V light cycle
Variable speed drive ATV930 18,5 kW 500...690 V light cycle
Variable speed drive ATV930 wall mount 15 kW 380...480 V light cycle
Variable speed drive ATV340 11 kW 380...480 V light cycle
Variable speed drive ATV950 wall mount 15 kW 380...480 V light cycle
Variable speed drive ATV310 11 kW
Variable speed drive ATV930 wall mount 4 kW 200...240 V light cycle
Variable speed drive ATV340 7,5 kW 380...480 V light cycle
Variable speed drive ATV320 2,2 kW 200...240 V
|
Ciclu de utilizare
|
Light cycle (pentru sarcini grele) <0,8 s braking with 150 % braking torque for a 40 s cycle
Light cycle (serviciu normal) <0,8 s braking with 120 % braking torque for a 40 s cycle
Medium cycle (serviciu normal) <4 s braking with 135 % braking torque for a 40 s cycle
Medium cycle (pentru sarcini grele) <4 s braking with 165 % braking torque for a 40 s cycle
|
Putere medie disponibila
|
0,3 kW la 50 °C
|
Conexiune electrica
|
Borna, capacitate conexiune: <= 10 mm² / AWG 8 pentru variator
|
Tip de protectie
|
Thermal protection via drive
|
Latime
|
175 mm
|
Inaltime
|
345 mm
|
Adancime
|
100 mm
|
Greutate neta
|
2,7 kg
|
Mediu
Grad de protectie IP
|
IP20
|
Temperatura ambietala pentru depozitare
|
-25…70 °C
|
Temperatura ambientala de functionare
|
0…50 °C
|
Unitati de ambalare
Unitate de masura pentru prima forma de impachetare
|
PCE
|
Numar unitati in prima forma de impachetare
|
1
|
Inaltime prima forma de impachetare
|
16,800 cm
|
Latime prima forma de impachetare
|
18,800 cm
|
Lungime prima forma de impachetare
|
36,000 cm
|
Greutate prima forma de impachetare
|
3,038 kg
|
Unitate de masura pentru a doua forma de impachetare
|
P06
|
Numar unitati in a doua forma de impachetare
|
18
|
Inaltime a doua forma de impachetare
|
75,000 cm
|
Latime a doua forma de impachetare
|
60,000 cm
|
Lungime a doua forma de impachetare
|
80,000 cm
|
Greutate a doua forma de impachetare
|
63,364 kg
|
Sustenabilitatea ofertei
Regulamentul REACH
|
Declaratia REACH
|
Conform REACh fara SVHC
|
Da
|
Directiva RoHS UE
|
Conformitate proactivă (Produs în afara domeniului de aplicare a EU RoHS)
Declaratia RoHS UE
|
Fara metale grele toxice
|
Da
|
Fara mercur
|
Da
|
Regulamentul RoHS China
|
Declaratia RoHS China
|
Informatii privind scutirea de la RoHS
|
Da
|
Garantie contractuala
|
|