|
|
|
MEG5226-0414
Rocker, Merten System M,s for 2-gang push-button module (scene 1/2, blank), anthracite
|
|
|
Main
Range
|
Merten
|
Product or component type
|
Rocker
|
Aesthetic name
|
M-Plan glass
M-Plan
M-Elegance
M-Arc
System M
M-Star
M-Smart
|
Colour tint
|
Anthracite (RAL 7024)
|
Complementary
Number of rocker
|
2
|
Product destination
|
Push-button
|
Fixing mode
|
By clamp
|
Surface finish
|
Matt
|
Marking
|
S1 - S2
|
Material
|
Thermoplastic
|
Height
|
71 mm
|
Width
|
71 mm
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.2 cm
|
Package 1 Width
|
7.4 cm
|
Package 1 Length
|
7.4 cm
|
Package 1 Weight
|
17.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
150
|
Package 2 Height
|
18.5 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.96 kg
|
Offer Sustainability
|
|