|
|
|
232814
Socket-outlet, Merten System M, 2P + E, 16A, Schuko, shutter, screwless terminals, matt, anthracite
|
|
|
Main
Range
|
Merten
|
Product name
|
System M Inserts
|
Product or component type
|
Socket-outlet
|
Device presentation
|
Mechanism with fixing frame and cover plate
|
Complementary
Device mounting
|
Flush
|
Fixing mode
|
By screws and claws
|
Device application
|
Power supply
|
Socket number
|
1
|
Outlet poles configuration
|
2P + E
|
Outlet standard deviation
|
Schuko
|
Outlet standard
|
CEE 7/3
|
Cover type
|
With shutter
|
Rated current
|
16 A
|
[Ue] rated operational voltage
|
250 V
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Protection type
|
Earth-leakage protection
Short-circuit protection
|
Marking
|
0 - 1
|
Colour tint
|
Anthracite (RAL 7024)
|
Material
|
Thermoplastic
|
Surface finish
|
Matt
|
Connections - terminals
|
Screwless terminals
|
IP degree of protection
|
IP20
|
Width
|
71 mm
|
Height
|
71 mm
|
Standards
|
DIN 49440
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.4 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
9.2 cm
|
Package 1 Weight
|
169.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
18.5 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.65 kg
|
Offer Sustainability
|
|