|
700219
Flush-mounted intercom, polar white, glossy, System M
|
|
|
Main
Range of product
|
TwinBus
|
Aesthetic name
|
M-Star
M-Arc
M-Elegance
M-Plan glass
System M
M-Plan
M-Smart
|
Product or component type
|
Handsfree intercom unit
|
Control button type
|
Door opener button
Voice connection button
Light switch button
|
Colour tint
|
Polar white glossy
|
Intercom type
|
Handsfree operation
|
Complementary
Device composition
|
Light switching device
|
Product destination
|
TwinBus door intercom systems
|
Mounting mode
|
Flush-mounted
|
Material
|
Thermoplastic brilliant
|
Supply
|
Via TwinBus power supply unit
|
Function available
|
Call tone differentiation for door/floor call
|
Connections - terminals
|
Screw terminals
|
Local signalling
|
Optical indicator ring muting switch
|
Type of setting
|
Call volume: 4 settings
|
Signalling type
|
5 adjustable call tones
|
Product compatibility
|
Merten System M switch frames
|
Width
|
55 mm
|
Height
|
126 mm
|
Depth
|
16 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.900 cm
|
Package 1 Width
|
10.600 cm
|
Package 1 Length
|
25.800 cm
|
Package 1 Weight
|
198.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
19.900 cm
|
Package 2 Width
|
30.600 cm
|
Package 2 Length
|
41.000 cm
|
Package 2 Weight
|
2.746 kg
|
Offer Sustainability
|