Schneider-Electric
 
ABL2REM24045K Billede - Schneider-electric
ABL2REM24045K
single phase power supply, 100...240V input, 24V DC output, 108W, 4,5A
Schneider Electric
Download & dokumenter 1 til 2 af 2
Katalog
 
Easy Series Automation and Control Essentials Catalog-2024 English   2024-06-27  summary
Easy Series Automation and Control Essentials Catalog-2024

This catalog contains the summary of all the Easy series offers such as Easy Harmony control and signaling, Easy Harmony ET6, EasyPact CVS, Easy TesSys TVS, Easy Altivar variable speed drives, Easy Harmony electromechanical relays, Easy Modicon power supplies, Easy Lexium motion control, and Easy Modicon Logic controllers.
 
 
Certifikat
 
Cert ind power blcoks Russian   2024-06-15