|
|
|
VW3M8222R250
cable for creating control cord sets, 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²), 25m
|
|
|
Main
Range of product
|
Lexium
|
Accessory / separate part categor
|
Connection accessory
|
Accessory / separate part type
|
Encoder cable
|
Product or component type
|
Cable
|
Device application
|
For creating control cordsets for SinCos Hiperface encoders
|
Accessory / separate part destination
|
From servo motor to servo drive
|
Cable composition
|
3 x (2 x 0.14 mm²) + (2 x 0.34 mm²)
|
Complementary
Range compatibility
|
Lexium 32
Altivar Machine ATV340
Altivar Process ATV900
|
Cable length
|
25 m
|
Net weight
|
1.4 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
30.0 cm
|
Package 1 Length
|
30.0 cm
|
Package 1 Weight
|
1.625 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
11.002 kg
|
Offer Sustainability
Contractual warranty
|
|