|
|
|
GBX080008K
gearbox straight teeth GBX, Lexium, 80mm, reduction 8:1 , 7arc.min, 50N.m
|
|
|
Main
Range compatibility
|
Lexium SD3
Lexium 62
Lexium 32i
Lexium 32
Lexium 62 ILM
Lexium 52
Lexium 28
Lexium ILS
|
Gear box type
|
Straight teeth
|
Product or component type
|
Planetary gearbox
|
Device short name
|
GBX
|
Product compatibility
|
BMI (70 mm, 2 motor stacks)
BMI (70 mm, 3 motor stacks)
BMH (70 mm, 2 motor stacks)
BMH (70 mm, 3 motor stacks)
BSH (70 mm, 2 motor stacks)
BSH (70 mm, 3 motor stacks)
BMH (100 mm, 1 motor stacks)
BSH (100 mm, 1 motor stacks)
BRS3
ILS (85 mm, 1 motor stacks)
ILS (85 mm, 2 motor stacks)
ILS (85 mm, 3 motor stacks)
BCH2 (80 mm, 1 motor stacks)
BCH2 (80 mm, 2 motor stacks)
SH3
MH3
ILM
|
Gearbox external diameter
|
80 mm
|
Reduction ratio
|
8:1
|
Complementary
Maximum torsional backlash
|
7 arc.min
|
Torsional rigidity
|
6 N.m/arcmin
|
Housing colour
|
Black
|
Housing material
|
Black anodized aluminium
|
Shaft material
|
C 45
|
Additional information
|
Lubricated for life
|
Service life in hours
|
30000 h at 100 rpm at 30 °C
|
Mounting position
|
Any position
|
Efficiency
|
96 %
|
Maximum radial force Fr
|
650 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
|
Maximum axial force Fa
|
1200 N at 100 rpm, during 30000 hour at 30°C
|
Moment of inertia
|
0.39 kg.cm²
|
Continuous output torque
|
50 N.m at 100 rpm at 30 °C
|
Maximum output torque
|
80 N.m at 100 rpm at 30 °C
|
Net weight
|
2.1 kg
|
Input diameter
|
19.0 mm
|
Environment
Noise level
|
60 dB at 1 m, no-load
|
IP degree of protection
|
Shaft output: IP54
|
Ambient temperature for operation
|
-25…90 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.8 cm
|
Package 1 Width
|
10.8 cm
|
Package 1 Length
|
16.5 cm
|
Package 1 Weight
|
1.916 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
10.086 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|