Schneider-Electric
 
XVUC27 picture- Schneider-electric
XVUC27
Modular tower light, Harmony XVU, illuminated LED units, white, 60mm, steady, IP65, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Beacon or indicator bank unit type LED unit
Mounting diameter 60 mm
Component name XVU
Light source LED, white
Device application Packaging machine
Automotive
Machine tools
Complementary
Signalling type Steady
Assembly style Customer assembly, up to 5 units
Up to 4 units with buzzer
Material PC (polycarbonate) V-2 conforming to UL 94
PC (polycarbonate) V-0 conforming to UL 94
[Us] rated supply voltage 24 V AC/DC
Maximum power dissipation in W 2.5 W
Current consumption <= 50 mA
Signalling type Steady
Length 50 mm
Net weight 0.064 kg
Environment
Product certifications UL
CSA
CE
Ambient air temperature for storage -40…70 °C
IP degree of protection IP65
Ambient air temperature for operation -25…50 °C
Vibration resistance 2 gn
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 13.3 cm
Package 1 Length 9 cm
Package 1 Weight 145 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.475 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 192
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 70 cm
Package 3 Weight 35.84 kg
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
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov