|
9012GAWM5
9012G, pressure switch 9012 g, adjustable scale, 2 thresholds, 3.0 to 150 PSIG
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
9012G
|
Pressure sensor type
|
Electromechanical pressure switch
|
Pressure sensor name
|
9012G
|
Pressure rating
|
1034.21 kPa
|
Maximum pressure
|
475 psi
|
Contacts type and composition
|
NC-NO, SPDT-DB, Form Z, snap action, silver nickel contacts
|
Controlled fluid
|
Hydraulic oil (-40…121 °C)
Non-corrosive liquids
Air
Non-corrosive gas
|
Fluid connection type
|
0.25 inch BS2779 parallel pipe thread conforming to UL 508
|
Pressure switch type of operation
|
Regulation between 2 thresholds
|
Scale type
|
Adjustable differential
|
Local display
|
Without
|
Complementary
Range on decreasing pressure
|
20.68…1034.21 kPa
|
Approx adjustable differential at mid range
|
41.37…206.84 kPa +/- 2.5 % full scale
|
Cable entry
|
20 mm BS4568 conduit entrance
|
Terminal block type
|
4 screw terminals
|
Electrical connection
|
Screw-clamp terminals, AWG 22...AWG 12
|
Electrical circuit type
|
Control circuit
|
Local signalling
|
Without:
|
[In] rated current
|
3 A 240 V AC A600 conforming to NEMA rating designation
6 A 120 V AC A600 conforming to NEMA rating designation
0.27 A 250 V DC R300 conforming to NEMA rating designation
0.22 A 125 V DC R300 conforming to NEMA rating designation
|
Setting
|
Internal
|
Enclosure material
|
Die cast aluminium alloy 380
|
Pressure actuator
|
Diaphragm nitrile (Buna-N)
|
Height
|
140.97 mm
|
Depth
|
66.80 mm
|
Width
|
88.90 mm
|
Operating position
|
Any position
|
Materials in contact with fluid
|
Nitrile (Buna-N)
Zinc plated steel
|
Short-circuit protection
|
10 A cartridge overload and short-circuit protection, type gL
|
Maximum operating rate
|
120 cyc/mn
|
Mechanical durability
|
5000000 cycles
|
Repeat accuracy
|
4 %
|
Net weight
|
1.36 kg
|
Environment
Vibration resistance
|
2 gn (f= 40…150 Hz) conforming to IEC 68-2-6
|
Shock resistance
|
50 gn conforming to IEC 58-2-27
|
Standards
|
CE
CE
CSA C22.2 No 14
|
Product certifications
|
CSA LR25490 class 3211 03
CSA LR25490 class 3211 03
UL listed file E12158 CCN NKPZ and CCN NTHT
|
NEMA degree of protection
|
NEMA 4/4X/13 conforming to UL 50
|
Ambient air temperature for operation
|
-23…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
24.13 cm
|
Package 1 Width
|
15.875 cm
|
Package 1 Length
|
12.065 cm
|
Package 1 Weight
|
1.361 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Contractual warranty
|