|
|
|
VW3A9706
wall mounting housing kit, Altivar, for variable speed drive, size 5
|
|
|
Main
Range of product
|
Altivar
|
Accessory / separate part categor
|
Protection accessory
|
Accessory / separate part type
|
IP21 protection kit
|
Product compatibility
|
Variable speed drive ATV630 motor at 37 kW 500...690 V
Variable speed drive ATV630 motor at 45 kW 500...690 V
Variable speed drive ATV630 motor at 55 kW 500...690 V
Variable speed drive ATV630 motor at 75 kW 500...690 V
Variable speed drive ATV630 motor at 90 kW 500...690 V
Variable speed drive ATV930 motor at 37 kW 500...690 V
Variable speed drive ATV930 motor at 45 kW 500...690 V
Variable speed drive ATV930 motor at 55 kW 500...690 V
Variable speed drive ATV930 motor at 75 kW 500...690 V
Variable speed drive ATV930 motor at 90 kW 500...690 V
|
Accessory / separate part destination
|
Variable speed drive
|
Range compatibility
|
Altivar Process ATV900
Altivar Process ATV600
|
Complementary
Kit composition
|
Fixing accessories
Instruction sheet
All the mechanical parts including a pre-cut plate for fixing the cable glands
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
26.000 cm
|
Package 1 Width
|
40.000 cm
|
Package 1 Length
|
65.000 cm
|
Package 1 Weight
|
10.192 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
64.000 cm
|
Package 2 Weight
|
30.384 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|