Schneider-Electric
 
VW3A3720 picture- Schneider-electric
VW3A3720
Ethernet/IP, ModbusTCP communication module - 2RJ45
EAN Code EAN Code: 
3606480702549
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Communication module
Complementary
Range compatibility Altivar Process ATV600
Altivar Process Modular
Communication port protocol Modbus TCP
EtherNet/IP
Electrical connection 2 connectors RJ45, Ethernet IP/Modbus TCP
Transmission rate 10/100 Mbps
Exchange mode Half duplex and full duplex
Communication service SNMP agent for Ethernet IP
Modbus TCP server for Ethernet IP/Modbus TCP
Ethernet/IP adapter for Ethernet IP
RSTP support for Ethernet IP
FTP for Ethernet IP
ODVA AC drive and CiA 402 profile for Ethernet IP/Modbus TCP
Auto-MDIX for Ethernet IP/Modbus TCP
32 parameters IN - 32 parameters OUT implicit messaging for Ethernet IP/Modbus TCP
FDR for Ethernet IP/Modbus TCP
Communication network type IPv6 (internet protocol)
Topology Daisy chain
Time synchronisation protocol SNTP
Web server Embedded HTTP server
Web services Save/restore drive configuration
Drive setting and diagnostic
Energy monitoring
Widgets (ID, control, data table, diagnostic, charts)
Upgrade drive firmware
Customizable home page
Drive monitor
Pump function setting and monitoring
Ethernet setting and diagnostic
Display type 1 LED for MS (Module Status)
1 LED for NS (Network Status)
1 LED for TX/RX (Transmit/Receive port 1)
1 LED for TX/RX (Transmit/Receive port 2)
Bus profile CIP AC Drive
CiA 402
Net weight 0.2 kg
Environment
Product certifications ODVA
Achilles: level 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 13.000 cm
Package 1 Length 18.800 cm
Package 1 Weight 156.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.290 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Contractual warranty
Warranty 18 months