Device location in system
|
Outgoer
|
Network frequency
|
50 Hz
|
[Ue] rated operational voltage
|
230 V AC 50 Hz
|
Residual current tripping technology
|
Voltage independent
|
[Ui] rated insulation voltage
|
400 V AC 50 Hz conforming to EN/IEC 61009-2-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to EN/IEC 61009-2-1
|
Local signalling
|
Fault indication
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Electrical connection to mcb
|
By screws
|
9 mm pitches
|
2
|
Height
|
91 mm
|
Width
|
36 mm
|
Depth
|
74 mm
|
Colour
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
10000 cycles
|
Connections - terminals
|
Tunnel type terminal bottom 1…16 mm² rigid
Tunnel type terminal bottom 1…10 mm² flexible
|
Wire stripping length
|
14 mm for bottom connection
|
Tightening torque
|
2 N.m bottom
|