Schneider-Electric
 
A9Y62640 picture- Schneider-electric
A9Y62640
Acti9 Vigi iDT40 - add-on RCD - 1P+N - 40A - 30mA - type AC
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Add-on residual current devices
Device short name Vigi iDT40
Range compatibility Acti9 Acti9 iDT40
Poles description 1P + N
Neutral position Left
[In] rated current 40 A
Network type AC
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type AC
Product certifications CE
Quality labels NF
Complementary
Device location in system Outgoer
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 400 V AC 50 Hz conforming to EN/IEC 61009-2-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 61009-2-1
Local signalling Fault indication
Mounting mode Clip-on
Mounting support DIN rail
Electrical connection to mcb By screws
9 mm pitches 2
Height 91 mm
Width 36 mm
Depth 74 mm
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Connections - terminals Tunnel type terminal bottom 1…16 mm² rigid
Tunnel type terminal bottom 1…10 mm² flexible
Wire stripping length 14 mm for bottom connection
Tightening torque 2 N.m bottom
Environment
Standards EN/IEC 61009-2-1
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 61009-2-1
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 8.200 cm
Package 1 Length 11.200 cm
Package 1 Weight 122.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.616 kg
Unit Type of Package 3 P06
Number of Units in Package 3 432
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 66.356 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts & cables product