Schneider-Electric
 
IMT47223 image- Schneider-electric
IMT47223
Mureva Light - Projecteur - 200W - 20000lm - 6500K - IP65 - 230V
Statut commercial Statut commercial: 
Commercialisé
Schneider Electric
Téléchargements et Documents 1 à 14 sur 14
Schéma technique
 
IMT47223-Energy-Label English   2024-03-20       
 
Notice de montage
 
Mureva Lights - Floodlight - 150W to 300W - User Manual English   2024-06-18  summary
Mureva Lights - Floodlight - 150W to 300W - User Manual

The LED floodlight is powered by LED technology and offers better energy efficiency, superior lighting performance, and a longer lifetime. It is suitable to install in all weather conditions and is well suited for commercial and residential lighting applications. The floodlight is spray-protected and does not require any maintenance, such as, for example, replacement of the LED light sources. It has a non-dimmable light source.
 
 
Catalogue
 
DIY catalogue fixing & tool for electricians English   2024-06-15  summary
DIY catalogue fixing & tool for electricians

All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
 
installation materials English   2024-06-15  summary
installation materials

all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
 
 
Déclaration de conformité
 
IMT47223 Déclaration REACh French   2024-06-17  summary
IMT47223 Déclaration REACh

Mureva Light - Projecteur - 200W - 20000lm - 6500K - IP65 - 230V
 
IMT47223 Déclaration RoHS pour la Chine French   2024-06-17  summary
IMT47223 Déclaration RoHS pour la Chine

Mureva lights, Floodlight 200W, IP65 230V
 
IMT47223 Déclaration RoHS UE French   2024-06-17  summary
IMT47223 Déclaration RoHS UE

Mureva lights, Floodlight 200W, IP65 230V
 
 
Déclaration de conformité
 
Declaratie de conformitate Proiectoare Mureva RO 2021 Romanian   2024-04-25       
Mureva Lights megfelelőségi nyilatkozat Hungarian   2024-06-15       
 
Certificat
 
ENEC_certificate1 Turkish   2024-06-15       
 
Profil de circularité
 
Mureva Lights - Product End of Life Instructions English   2024-05-15       
 
Profil environnemental
 
Mureva Lights - Product Environmental Profile English   2024-06-15       
 
Brochure
 
Get a grip on home cabling English   2024-06-15       
Get it right, right away English   2024-06-15