|
|
|
FFS06432677
Dust filter unit for ASD, DFU 911SE
|
|
|
Main
Range of product
|
Esmi special detection application
|
Product or component type
|
Dust filter unit
|
Complementary
Provided equipment
|
2 x screw
2 x dowel
2 x washer
|
Material
|
ABS FR conforming to UL 94 V0
|
Colour
|
Grey (RAL 280 70 05)
Anthracite violet (RAL 300 20 05)
|
Height
|
210 mm
|
Width
|
111 mm
|
Depth
|
137 mm
|
Net weight
|
490 g
|
Environment
Standards
|
EN 54-20
EN 54-27
|
Relative humidity
|
0…95 % non-condensing
0…70 % continuous
|
Ambient air temperature for operation
|
0…60 °C
|
Ambient air temperature for storage
|
0…70 °C non-condensing
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|