|
|
|
TM1STNTCRN5203P
NTC 3,0m IP68 5x20 -50+110°C Grey
|
|
|
Main
Range of product
|
Modicon M171/M172
|
Accessory / separate part categor
|
Thermal management accessory
|
Accessory / separate part type
|
Probe
|
Product specific application
|
Temperature control
|
Complementary
Temperature probe type
|
NTC
|
Mounting support
|
Cables
|
Cable length
|
3 m (+/- 3 %)
|
Electrical connection
|
2 conductors cable for controller side
|
Connections - terminals
|
Cable with wire end ferrule
|
Fixing mode
|
Clip-on
|
Width
|
20 mm
|
Height
|
5 mm
|
Environment
IP degree of protection
|
IP68
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15.000 cm
|
Package 1 Width
|
15.000 cm
|
Package 1 Length
|
40.000 cm
|
Package 1 Weight
|
36.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
3.500 cm
|
Package 2 Width
|
10.500 cm
|
Package 2 Length
|
15.000 cm
|
Package 2 Weight
|
180.000 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
15.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
3.800 kg
|
Offer Sustainability
|
|