|
|
|
SDD112132L
Push-Button, Sedna Design & Elements, 1-way, 10A, with blue locator and light symbol, beige
|
|
|
Main
Range
|
Sedna
|
Product or component type
|
Push-button
|
Device presentation
|
Mechanism with fixing frame
|
Device application
|
Push-button
|
Number of rocker
|
0
|
Switch function
|
1-way
|
Rated current
|
10 A
|
[Ue] rated operational voltage
|
250 V
|
Network type
|
AC
|
Network frequency
|
50 Hz
|
Colour tint
|
Beige (RAL 1013)
|
Complementary
Technology type
|
Electromechanical
|
Device mounting
|
Flush
|
Actuator
|
Push-button
|
Surface finish
|
Glossy
|
Marking
|
Light symbol
|
Material
|
Thermoplastic ABS-UV stabilised
|
Kind of terminals
|
Screwless terminals
|
Surface treatment
|
Untreated
|
Local signalling
|
Blue locator light
|
Power range
|
2300 W
|
Cable cross section
|
1.5…2.5 mm²
|
Wire structure
|
Rigid
Stranded
Flexible
|
Wire stripping length
|
13 mm
|
IK degree of protection
|
IK02
|
Fixing mode
|
Claws, span of claws working range: 46…60 mm
Screws, span of claws working range:
|
Height
|
73 mm
|
Width
|
73 mm
|
Depth
|
37 mm
|
Depth of visual part
|
24 mm
|
Net weight
|
0.061 kg
|
Targeted channel
|
Professional
Do it yourself
|
Environment
IP degree of protection
|
IP20
|
Conformity mark
|
CE
|
Product certifications
|
EAC
|
Standards
|
IEC 60669-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.500 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
62.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
710.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
9.167 kg
|
Offer Sustainability
|
|