|
|
|
SDD114508
Switch, Sedna Design & Elements, count-down timer, 1s-24h, 10A, anthracite
|
|
|
Main
Range
|
Sedna
|
Product or component type
|
Switch
|
Device presentation
|
Mechanism with fixing frame and central plate
|
Device application
|
Energy efficiency
Lighting
Motor control
Push-button
Retrofit installation
|
Switch function
|
Time switch function
Push-button
1-pole push-button
NO push-button
Relay switch
|
Complementary
Device mounting
|
Flush
|
Technology type
|
Electronic
|
Number of rocker
|
1
|
Colour tint
|
Antharcite (RAL 7021)
|
Surface finish
|
Matt
|
Material
|
Polycarbonate
|
Load type
|
Motor (single-phase): 1000 VA at 230 V
Halogen lamp: 2000 W at 230 V
LED lamp: 200 W at 230 V
LV halogen lamps: 1050 VA at 12 V
LV halogen lamps: 500 VA at 12 V
|
[Ue] rated operational voltage
|
250 V AC
|
Rated current
|
10 A
|
Network frequency
|
50 Hz
|
Time delay range
|
1 s...24 h
|
Control type
|
Remote control by auxiliary push-button
Local control
|
Local signalling
|
1 LED
|
Connections - terminals
|
1.5...2.5 mm² screw terminal
1.5...2.5 mm²
|
Height
|
73 mm
|
Depth
|
45 mm
|
Width
|
73 mm
|
Environment
Ambient air temperature for operation
|
5…35 °C
|
Ambient air temperature for storage
|
-10…50 °C
|
IP degree of protection
|
IP20
IP21
|
Product certifications
|
CE
EAC
|
Directives
|
2014/30/EU - electromagnetic compatibility
2014/35/EU - low voltage directive
|
Standards
|
EN 60669-2-1
EN 60730-2-7
EN 300-328
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.0 cm
|
Package 1 Width
|
9.5 cm
|
Package 1 Length
|
9.5 cm
|
Package 1 Weight
|
166.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.236 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
384
|
Package 3 Height
|
75.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
83.552 kg
|
Offer Sustainability
|
|