Schneider-Electric
 
SDD180502 picture- Schneider-electric
SDD180502
Dimmer, Sedna Design & Elements, rotary, RC/RL 5-200W, LED, wood birch impression
Schneider Electric
Characteristics
Main
Range of product Sedna Design & Elements
Product or component type Dimmer
Device presentation Mechanism with fixing frame and central plate
Device application Light control
Colour tint Wood birch
Kind of terminals Screw terminal
Complementary
Device mounting Flush
Dimmer type Rotary dimmer
Dimmer control Rotary push type
Load type Halogen lamp: 5...150 W
LV halogen lamps: 5...150 VA
Incandescent lamp: 5...200 W
LED lamp: 5...100 W
LV halogen lamps: 14...150 VA
LED lamp: 7...100 VA
LED lamp: 5...100 VA
LED lamp: 7...20 VA
LED lamp: 5...20 VA
Rated voltage 230 V AC
12 V AC
Protection type Overheating protection
Automatic overload protection
Short-circuit protection
Main colour tint Wood birch
Material Polycarbonate
Surface finish Matt
Control type Local control
Remote control
Wire structure Rigid
Solid
Solid stranded
Fixing mode By screws
Height 73 mm
Width 73 mm
Depth 55 mm
Depth of visual part 27 mm
Net weight 0.093 kg
Market segment Small buildings
Residential
Environment
Standards EN 60669-2-5
IEC 60669-2-5
Conformity mark CE
EAC
Product certifications CE
EAC
IP degree of protection IP20
Ambient air temperature for operation 5…35 °C
Ambient air temperature for storage -10…50 °C
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 157.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.136 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 80.352 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins