Schneider-Electric
 
AP7551 picture- Schneider-electric
AP7551
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Colour Black
Product or component type PDU
PDU type Basic
Cord length 0.9 m
Number of cables 1
Provided equipment Installation guide
Toolless mounting kit
Complementary
Input Voltage 200 V
208 V
230 V
Height 161.9 cm
Width 5.6 cm
Output Voltage 230 V
Depth 4.4 cm
Net weight 4.86 kg
Mounting location Side
Mounting preference No preference
Input Plug Type IEC 60309 16 A 2P + E
Mounting mode Rack-mounted
Rack units 0U
Mounting position Vertical
Input current limits 16 A
Load capacity 3680 VA
Network frequency 50/60 Hz
Outlet type and quantity 20 IEC 60320 C13
4 IEC 60320 C19
Environment
Product certifications CE
GOST
IRAM
VDE
Ambient air temperature for operation 0…45 °C
Relative humidity 5…95 %
Operating altitude 0...10000 ft
Ambient air temperature for storage -25…65 °C
Storage Relative Humidity 5…95 %
Storage altitude 0.0000000000…15240.0000000000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 213.4 cm
Package 1 Width 15.2 cm
Package 1 Length 12.7 cm
Package 1 Weight 5.758 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Lead free Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 2 years repair or replace