Schneider-Electric
 
RUZSF3M picture- Schneider-electric
RUZSF3M
socket, Harmony Electromechanical Relays, for RUMF2 RUMF3 relays, 12A, screw connec to rs, separate contact
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Device short name RUZ
Product or component type Socket
Product compatibility Plug-in relay RUM with 2 C/O contact
Plug-in relay RUM with 3 C/O contact
Contacts type and composition 3 C/O
[Ith] conventional free air thermal current 16 A
[Ue] rated operational voltage < 250 V
Complementary
Shape of pin Flat
Contact terminal arrangement Separate
Connections - terminals Connector, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
Connector, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Connector, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Connector, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Tightening torque < 1 N.m for M3.5 screw(s)
Fixing mode By screw (panel)
Clip-on (35 mm symmetrical DIN rail)
[Uimp] rated impulse withstand voltage 4 kV
Overvoltage category III
Pollution degree 3
Sale per indivisible quantity 10
Width 36 mm
Net weight 0.095 kg
Environment
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 61984
Product certifications CSA
UL
Marking CE
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 9.2 cm
Package 1 Length 6.3 cm
Package 1 Weight 103.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.4 cm
Package 2 Width 11.2 cm
Package 2 Length 18.7 cm
Package 2 Weight 1.05 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 80
Package 3 Height 28.5 cm
Package 3 Width 29.9 cm
Package 3 Length 39.8 cm
Package 3 Weight 8.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months