|
|
|
LV426805
Standard undervoltage release MN, ComPacT NSXm, 277VAC 60Hz
|
|
|
Main
Range
|
ComPact
|
Range of product
|
ComPacT NSXm new generation
|
Device short name
|
MN
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Voltage release type
|
Opening coil
Undervoltage release
|
Control type
|
Standard
|
[Uc] control circuit voltage
|
277 V AC 60 Hz
|
Range compatibility
|
ComPact ComPacT NSXm new generation
ComPact ComPact NSXm
PowerPact PowerPact B
|
Complementary
Operating threshold
|
0.35...0.7 x Un opening
0.85 x Un closing
|
Response time
|
< 50 ms
|
Auxiliary connection terminal
|
Spring
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
6 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
64 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9 cm
|
Package 2 Width
|
13 cm
|
Package 2 Length
|
18.5 cm
|
Package 2 Weight
|
690 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
8.5 kg
|
Offer Sustainability
|
|