Schneider-Electric
 
A9XPH357 picture- Schneider-electric
A9XPH357
Acti9 - comb busbar - 3L - 18 mm pitch - 57 modules - 100A
Local distributor code Local distributor code: 
397362671
EAN Code EAN Code: 
3606480485152
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part categor Connection accessory
Lines description 3L
Length in 18 mm modules 57
Complementary
Number of ways 19 ways 3 L
Poles configuration for 1 way 1 x 3P
Connection pitch 18 mm
Connector type Tooth
Distance between way 54 mm
Marking L1 L2 L3
Insulation Insulated
Device presentation Cuttable
Provided equipment Set of 10 end piece
[Ie] rated operational current 100 A at 40 °C
[Ue] rated operational voltage 415 V AC
[Ui] rated insulation voltage 500 V AC conforming to IEC 61439-2
Mounting location Top or bottom on tunnel type terminals
Top or bottom on double terminal
9 mm pitches 114
Height 1000 mm
Colour White (RAL 9003)
Range compatibility Acti 9 Acti9 iC60
Acti 9 Acti9 iK60
Acti 9 Acti9 iID
Acti 9 Acti9 iID K
Acti 9 Acti9 iSW
Acti 9 Acti9 iSW-NA
Multi9 Multi9 C60
Environment
Standards IEC 60947-7-1
IEC 61439-2
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3 conforming to IEC 60947-7-1
IP degree of protection IP20 with end-pieces and tooth covers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 3.000 cm
Package 1 Length 101.500 cm
Package 1 Weight 578.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.500 cm
Package 2 Width 107.300 cm
Package 2 Length 9.000 cm
Package 2 Weight 3.090 kg
Unit Type of Package 3 P12
Number of Units in Package 3 270
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 178.968 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months