|
|
|
BMXFTB2800
28-pin removable caged terminal blocks - 1 x 0.34..1 mm2
|
|
|
Main
Range of product
|
Modicon X80
|
Accessory / separate part type
|
Removable connection block
|
Number of terminals
|
28 removable cage clamp terminal block
|
Accessory / separate part destination
|
For module with 28-pin removable terminal block
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.500 cm
|
Package 1 Width
|
5.500 cm
|
Package 1 Length
|
11.000 cm
|
Package 1 Weight
|
147.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
6.500 kg
|
Offer Sustainability
Contractual warranty
|
|