Schneider-Electric
 
BMXCPS4002 picture- Schneider-electric
BMXCPS4002
power supply module X80 - 100..240 V AC
Local distributor code Local distributor code: 
408896104
EAN Code EAN Code: 
3606480927560
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Power supply module
Backplane compatibility All backplane
Advanced diagnostics available via network Temperature sensing
Redundancy test
Uptime duration
Redundancy information
Remaining lifetime
Primary voltage 100...240 V
Supply circuit type AC
Secondary power 18 W 3.3 V DC at 0…60 °C I/O module logic power supply
40 W 24 V DC at 0…60 °C I/O module power supply and processor if 3.3 V not loaded
Complementary
Primary voltage limit 85...264 V
Network frequency 50/60 Hz
Network frequency limits 47…63 Hz
Apparent power 0.13 kVA
Input current 0.55 A 240 V
1.01 A 115 V
Inrush current 30 A 120 V
60 A 240 V
I²t on activation 1 A².s 115 V
4 A².s 230 V
It on activation 0.1 A.s 115 V
0.15 A.s 230 V
MTBF reliability 792000 H
Protection type Internal fuse not accessible for primary circuit
Overload protection for secondary circuit
Overvoltage protection for secondary circuit
Short-circuit protection for secondary circuit
Current at secondary voltage 5.5 A 3.3 V DC I/O module logic power supply
1.67 A 24 V DC I/O module power supply and processor
Maximum power dissipation in W 8.5 W
Status LED 1 LED (green) presence of voltages (OK)
1 LED (green) redundancy OK
1 LED (green) power supply status
Control type RESET push-button cold restart
Electrical connection 1 connector 2 pin(s)alarm relay
1 connector 5 pin(s)line supply, protective earth
Insulation resistance >= 100 MOhm primary/ground
>= 100 MOhm primary/secondary
Net weight 0.51 kg
Environment
Immunity to microbreaks 1 ms
Dielectric strength 1500 V primary/secondary I/O module logic power supply
1500 V primary/secondary I/O module power supply and processor
2300 V primary/secondary sensor power supply
1500 V primary/ground
500 V 24 V sensor output/ground
Vibration resistance 3 gn
Shock resistance 30 gn
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Environmental characteristic 3C3 conforming to EN/IEC 60721-3-3
3C4 conforming to EN/IEC 60721-3-3
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation 0…60 °C
Relative humidity 5…95 % at 55 °C without condensation
Protective treatment TC
Conformal coating Humiseal 1A33
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.83 cm
Package 1 Width 17.68 cm
Package 1 Length 25.019 cm
Package 1 Weight 611.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.54 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 50 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months