Schneider-Electric
 
LVS08404 picture- Schneider-electric
LVS08404
Framework, PrismaSet P, for Enclosures W400mm, D400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Framework
Range compatibility PrismaSeT PrismaSeT P cubicle duct
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm
Quantity per set Set of 1
Height 2000 mm
Width 400 mm
Depth 400 mm
Net weight 16.3 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 42.000 cm
Package 1 Length 203.000 cm
Package 1 Weight 17.218 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 102.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 369.000 kg
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
Sustainable packaging Yes