Schneider-Electric
 
LVS08607 picture- Schneider-electric
LVS08607
Framework, PrismaSet P, for Enclosures W650+150mm, D600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Framework
Range compatibility PrismaSeT PrismaSeT P cubicle
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Busbar compartment can be on the left or right
Complementary
Enclosure/cubicle description Cubicle - width 650 + 150 mm
Quantity per set Set of 1
Height 2000 mm
Width 800 mm
Depth 600 mm
Net weight 34.36 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
Standards IEC 62208
Mechanical robustness Seismic tests structure reinforcement - 2G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.500 cm
Package 1 Width 62.500 cm
Package 1 Length 204.000 cm
Package 1 Weight 35.959 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 78.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 534.000 kg
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
Sustainable packaging Yes