Schneider-Electric
 
LVS08728 picture- Schneider-electric
LVS08728
Plinth, PrismaSeT P, Plinth of H100mm for enclosure W800mm, D400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Plinth
Range compatibility PrismaSeT PrismaSeT P enclosure
Product compatibility IP31 enclosure
IP41 enclosure
Complementary
Installation description Cubicle - width 800 mm, depth 400 mm
Quantity per set Set of 1
Height 100 mm
Width 800 mm
Depth 400 mm
Net weight 5.24 kg
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 13.100 cm
Package 1 Length 78.200 cm
Package 1 Weight 4.172 kg
Unit Type of Package 2 P12
Number of Units in Package 2 72
Package 2 Height 81.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 313.500 kg
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
Halogen content performance Halogen free plastic parts product