Schneider-Electric
 
LVS04966 picture- Schneider-electric
LVS04966
Partition Plate, PrismaSeT P, form 2, 4M, front and rear horizontal partition, for enclosures W650, D600
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
Linergy Linergy BS busbar
Linergy Linergy LGYE busbar
Product specific application To partition horizontal busbars
Cubicle partitioning form Form 2
Complementary
Enclosure/cubicle width 650 mm
Enclosure/cubicle description Cubicle 4000A
Installation description Cubicle 4000A - width 650 mm, depth 600 mm
Product destination For 600 mm deep framework
Cubicle depth 600 mm
Height 200 mm
Colour White (RAL 9003)
Surface finish Textured
Matt
Powder coated
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Net weight 3.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 34.700 cm
Package 1 Length 57.200 cm
Package 1 Weight 3.793 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.196 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 157.500 kg
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
Halogen content performance Halogen free plastic parts product