Schneider-Electric
 
LVS04613 picture- Schneider-electric
LVS04613
Fish plates kit, PrismaSeT P, for Linergy LGYE inside angle kit, 3200A to 4000A, copper, set of 4
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Joining set
Product name Linergy LGYE
Product name PrismaSeT PrismaSeT P right-angle kit
Linergy Linergy LGYE busbar
Standards IEC 60439-1, inside enclosure
IEC 60439-2, inside enclosure
Product certifications ASTA
Complementary
Installation description Cubicle - width 650 mm
Cubicle depth 400 mm
[Ie] rated operational current 4000 A
Material Copper
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 9.467 kg
Unit Type of Package 2 P12
Number of Units in Package 2 15
Package 2 Height 43 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 161 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant