|
|
|
LVS08700
Ring, PrismaSeT P, 4 Lifting Rings for PrismaSeT P
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Ring
|
Accessory / separate part categor
|
Enclosure accessory
|
Accessory / separate part type
|
Lifting
|
Range compatibility
|
PrismaSeT PrismaSeT P framework
|
Product compatibility
|
IP55 enclosure
|
Complementary
Installation description
|
Cubicle
|
Quantity per set
|
Set of 4
|
Material
|
Steel
|
Height
|
53 mm
|
Width
|
54 mm
|
Depth
|
10 mm
|
Net weight
|
0.72 kg
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
11.0 cm
|
Package 1 Weight
|
955.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
9.87 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
480
|
Package 3 Height
|
101.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
488.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|