Schneider-Electric
 
LVS08700 picture- Schneider-electric
LVS08700
Ring, PrismaSeT P, 4 Lifting Rings for PrismaSeT P
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Ring
Accessory / separate part categor Enclosure accessory
Accessory / separate part type Lifting
Range compatibility PrismaSeT PrismaSeT P framework
Product compatibility IP55 enclosure
Complementary
Installation description Cubicle
Quantity per set Set of 4
Material Steel
Height 53 mm
Width 54 mm
Depth 10 mm
Net weight 0.72 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 10.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 955.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.87 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 101.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 488.5 kg
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
Halogen content performance Halogen free plastic parts product