Schneider-Electric
 
LVS08702 picture- Schneider-electric
LVS08702
Leveling kit, PrismaSeT P, Leveling kit for cubicles enclosures, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Leveling kit
Accessory / separate part categor Mounting accessory
Range compatibility PrismaSeT PrismaSeT P framework
Complementary
Installation description Cubicle
Quantity per set Set of 4
Net weight 0.76 kg
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 10.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 763.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.395 kg
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
Halogen content performance Halogen free plastic parts product