Schneider-Electric
 
LVS01215 picture- Schneider-electric
LVS01215
Grommets, PrismaSeT P and G, 5x rectangular, 70x40
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Grommets
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Spare part
Insulation accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Material Plastic
Colour Black (RAL 9004)
Length 70 mm
Height 40 mm
Depth 8 mm
Net weight 0.14 kg
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 80
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.742 kg