|
|
|
LVS01102
Accessory, PrismaSeT P, for enclosure side panel, IP55
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Accessory
|
Accessory / separate part categor
|
Spare part
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Product compatibility
|
IP55 enclosure
|
IP degree of protection
|
IP55
|
Provided equipment
|
Mounting hardware
16 gaskets + sealed plug
16 1/4 turn spacers
|
Complementary
Mounting support
|
Side: panel
|
Installation description
|
Cubicle
|
Height
|
13 mm
|
Width
|
15 mm
|
Depth
|
13 mm
|
Net weight
|
0.48 kg
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.000 cm
|
Package 1 Width
|
6.000 cm
|
Package 1 Length
|
15.000 cm
|
Package 1 Weight
|
510.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
7.896 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
42.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
75.168 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|